HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL4APO_PRODIMAGE
WBP_HBL4APO_PRODIMAGE

Straight Blade Devices, Accessories, 4-Plex Adapter Plate for 1 and 2 Gang device boxes, Orange, Single Pack

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL4APO

Straight Blade Devices, Accessories, 4-Plex Adapter Plate for 1 and 2 Gang device boxes, Orange, Single Pack

  • Anchor hole and loop feature secures solid wire for fast, easy terminations
  • Triple wipe contacts
  • Easily accessible break-off tabs for split wiring
  • Three conductors energize all four outlets

Product details

General

Application

  • Commercial Grade

Catalog Number

HBL4APO

Color

Orange

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

4-PLEX Accessory

Material

Polycarbonate

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environmental - Flammability - UL 94 V-2

Series

4-Outlet Receptacle

Specifications

Plate - Polycarbonate

Type

Adapter Plate

UPC

783585014050

Dimensions

Dimensions

4.78 in x 0.39 in x 3.38 in

Display Size

Standard Sized Product

Height

3.38 in

Length

4.78 in

Weight

0.15 lb

Width

0.39 in

Electrical Ratings

Dielectric Strength

Withstands 2,000V minimum

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA 22.2, No. 42 File 285
  • Listed to UL Standard 498 File E2186

Logistics

Carton Quantity

5