HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL60CM18_PRODIMAGE
WBP_HBL60CM18_PRODIMAGE

Straight Blade Devices, Accessories, Long Weatherproof Boot, 15A and 20A Straight Blade or 15A Locking Plugs and Connector Bodies, Yellow, Single Pack

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL60CM18

Straight Blade Long Weatherproof Boot, 15A and 20A Straight Blade or 15A Locking Plugs and Connector Bodies

Standard Product

Product details

General

Application

Long Boot for Connector

Catalog Number

HBL60CM18

Color

Yellow

Construction

Molded

EU RoHS Indicator

Yes

Item Type

15A Straight Blade and 15A Twist-Lock®

Material

Elastomer / Elastomeric

Material - Mounting Hardware

Mounts on Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Series

Accessory

Style

Seal-Tite triple seal

UPC

783585808369

Dimensions

Dimensions

4.09 in x 2.09 in x 2.09 in

Display Size

Standard Sized Product

Height

2.09 in

Length

4.09 in

Weight

0.25 lb

Width

2.09 in

Conductor Related

Cable Entry

End of Boot

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10