HUBBELL WIRING DEVICE-KELLEMS
WBP_SWB5_PRODIMAGE
WBP_SWB5_PRODIMAGE

Straight Blade Devices, Back Boxes, 3/4" NPT Feed-Thru, Explosion Proof Products, Cast Metal, Single Pack

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SWB5

Straight Blade Devices, Back Boxes, 3/4" NPT Feed-Thru, Explosion Proof Products, Cast Metal, Single Pack

  • Copper Free Aluminum
  • Feed-thru design

Product details

General

Catalog Number

SWB5

EU RoHS Indicator

Contact Manufacturer

Series

SWB Series Box

Specifications

Box - Cast Aluminum

Style

Feedthrough Design

UPC

783585412207

Dimensions

Dimensions

4.63 in x 3 in x 2.25 in

Height

2.25 in

Length

4.63 in

Weight

1.3 lb

Width

3 in

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

5