HUBBELL WIRING DEVICE-KELLEMS
WBP_HBLCORDCLAMPGN_PRODIMAGE
WBP_HBLCORDCLAMPGN_PRODIMAGE
WBP_HBLCORDCLAMPxx_PRODIMAGE

Straight Blade Devices, Colored Cord Clamps, Insulgrip Size 1, Green

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLCORDCLAMPGN

Straight Blade Devices, Colored Cord Clamps, Insulgrip Size 1, Green

Colored Cord Clamps

Product details

General

Catalog Number

HBLCORDCLAMPGN

Color

Green

Cord Range

0.230"-0.720" (5.8-18.3)

EU RoHS Indicator

Contact Manufacturer

Item Type

Insulgrip Plug

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Accessory

Style

Colored Cord Clamp

UPC

783585541020

Dimensions

Weight

0.1 lb

Electrical Ratings

Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 VAC

Logistics

Carton Quantity

10