HUBBELL WIRING DEVICE-KELLEMS
Image of IG5252W Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, Isolated Ground, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Single Pack.
Image of IG5252W Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, Isolated Ground, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Single Pack.

Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, Isolated Ground, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Single Pack.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: IG5252W

Straight Blade Duplex Receptacle, Commercial/Industrial Grade, Isolated Ground, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R

In February 1968, Hubbell patented the first isolated ground receptacle. Today - when a clean, noise-free ground is more important than ever—Hubbell is still setting the standard. Hubbell uses insulation barrier construction on many models to isolate the ground contacts from the mounting strap. The green grounding screw is connected directly to the grounding contacts. In this way, ground contacts are separated from the mounting strap and also from the conventional grounding system. The isolated ground circuit is completed by running a dedicated insulated ground wire from the system ground buss to the green grounding screw.

  • Triangle marking on face indicates isolated ground
  • Slender/compact design
  • Smooth Face

Product details

General

Application

Catalog Number

IG5252W

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

0.5

Item Type

Traditional Duplex

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Hubbell-PRO

Specifications

  • Automatic Self-grounding Clip - Stainless steel
  • Base - Nylon
  • Clamp - Nickel plated steel
  • Face - Nylon
  • Ground Contacts - .031" (.8) Brass
  • Mounting Screws - Stainless Steel
  • Mounting Strap - Galvanized steel
  • Power Contact - .031" (.8) Brass
  • Terminal Screws - Brass

Style

Smooth Face

Type

Isolated Ground

UPC

783585146713

Dimensions

Dimensions

3.28 in x 1.57 in x 1.07 in

Display Size

Standard Sized Product

Height

1.07 in

Length

3.28 in

Weight

0.15 lb

Width

1.57 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA 22.2, No. 42 File 285
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186

Nema Rating

5-15R

Logistics

Carton Quantity

10