HUBBELL WIRING DEVICE-KELLEMS
Image of HBL3PI750 Surge Protective Devices, Plug-In, 3) Receptacles, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, 750 Joules, Ivory
Image of HBL3PI750 Surge Protective Devices, Plug-In, 3) Receptacles, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, 750 Joules, Ivory
Discontinued

Surge Protective Devices, Plug-In, 3) Receptacles, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, 750 Joules, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL3PI750

Surge Protective Devices, Plug-In, 3) Receptacles, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, 750 Joules, Ivory

  • Plug-In
  • 3) Receptacles
  • 15A 125V
  • 2-Pole 3- Wire Grounding

Standard Product

Product details

General

Application

Standard Devices and Cord Holder

Catalog Number

HBL3PI750

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Contact Manufacturer

Indicator(s) Type

LED Indicator

Item Type

Surge Protection Plug Strips

Material

Non-Metallic

Material - Mounting Hardware

Portable

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Outlet

Straight Blade 5-15R

Response Time

5

Specifications

  • Joule Rating - 750
  • No.of Outlets - 3
  • Peak AMP Rating - 13.5kA

UPC

783585120966

Dimensions

Display Size

750 Joules

Electrical Ratings

Amperage Rating

15 A

Connectivity

Plug-In

Current / Amperage Rating

15 A

Current Rating

15 A

Frequency Rating

60 Hz

Phase

Single Phase

Voltage Rating

125 VAC

Resources and downloads