HUBBELL WIRING DEVICE-KELLEMS
Image of HBL6RSPS2100 Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 15A 125V, 6 Oulet, 2100 Joules, Remote Switch, 6' Cord Office White
Image of HBL6RSPS2100 Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 15A 125V, 6 Oulet, 2100 Joules, Remote Switch, 6' Cord Office White
Image of HBL6RSPS2100 Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 15A 125V, 6 Oulet, 2100 Joules, Remote Switch, 6' Cord Office White
Image of HBL6RSPS2100 Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 15A 125V, 6 Oulet, 2100 Joules, Remote Switch, 6' Cord Office White
Discontinued

Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 15A 125V, 6 Oulet, 2100 Joules, Remote Switch, 6' Cord Office White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6RSPS2100

Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 15A 125V, 6 Oulet, 2100 Joules, Remote Switch, 6' Cord Office White

Hubbell SpikeShield surge strip devices feature a wide range of products to handle every application or need. A good-better-best approach to surge protection levels offers products at every price point; this allows customers to choose the proper protection level for their application.

  • Four outlet, 1050 joule SPD features a black housing
  • 6 foot cord, 90 degree plug, and two USB ports for charging

6' Cord

Product details

General

Catalog Number

HBL6RSPS2100

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Contact Manufacturer

Indicator(s) Type

LED Indicator

Item Type

Surge Protection Plug Strips

Material

Non-Metallic

Material - Mounting Hardware

Portable

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Outlet

Straight Blade 5-15R

Performance

  • Electrical - Max Surge Current - 39.0kA
  • Electrical - Max. Operating Voltage - 130
  • Electrical - Operating Frequency - 50/60Hz
  • Environmental - Operating Temperature - -40°F to 160°F (-40°C to 70°C)

Response Time

5

Specifications

  • Color - Off. White
  • Cord Length - 6 Inch
  • Housing - ABS
  • Joule Rating - 2100

UPC

783585120645

Dimensions

Display Size

2100 Joules

Electrical Ratings

Amperage Rating

15 A

Connectivity

Plug-In

Current / Amperage Rating

15 A

Current Rating

15 A

Frequency Rating

60 Hz

Phase

Single Phase

Voltage Rating

125 VAC

Logistics

Carton Quantity

20

Resources and downloads