HUBBELL WIRING DEVICE-KELLEMS
Image of WLC316R Switches and Lighting Control, Control Unit, Wireless, 16A 120/277V AC, Isolated Relay
Image of WLC316R Switches and Lighting Control, Control Unit, Wireless, 16A 120/277V AC, Isolated Relay

Switches and Lighting Control, Control Unit, Wireless, 16A 120/277V AC, Isolated Relay

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WLC316R

Switches and Lighting Control, Control Unit, Wireless, 16A 120/277V AC, Isolated Relay

  • Control Units

Product details

General

Application

Compatible with most LED and CFL

Catalog Number

WLC316R

Color

White

Environmental Conditions

Indoor use only

EU RoHS Indicator

No

Humidity

0% to 90% humidity, non-condensing

Operating Temperature

32 °F to 131 °F (0 °C to 55 °C)

Performance

  • Electrical - LED status indicator - Displays load status and provides programming feedback
  • Electrical - Memory - Power failure memory,Output is non-latching
  • Electrical - Operating voltage - 120/277V, 50/60Hz
  • Environment - Operating Environment - Indoor use only
  • Environment - Operating temperature - 32°F to 131°F (0°C to 55°C)
  • Environment - Range - RF range is 30 ft (10m) obstructed, 60 ft (18m) line of sight
  • Environment - Relative humidity - 0% to 90% humidity, non-condensing
  • Mechanical - Maximum load - 16A general purpose. No minimum
  • Mechanical - Motor rating - 0.5 HP (120V AC), 1.5 HP (277V AC)

Series

Passive Infrared

Specifications

  • Isolated Relay - Normally open (NO) and normally closed (NC) dry contacts
  • Warranty - 1 year

Style

Accessories

Type

Wireless - Ceiling Mount

UPC

783585159461

Electrical Ratings

Amperage Rating

16 A

Current / Amperage Rating

16 A

Current Rating

16 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277V AC

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

16