HUBBELL WIRING DEVICE-KELLEMS
Image of DSL010I Switches and Lighting Control, DimmingSwitch, Low Voltage, Latching, 0-10V DC, Ivory
Image of DSL010I Switches and Lighting Control, DimmingSwitch, Low Voltage, Latching, 0-10V DC, Ivory

Switches and Lighting Control, DimmingSwitch, Low Voltage, Latching, 0-10V DC, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: DSL010I

Switches and Lighting Control, DimmingSwitch, Low Voltage, Latching, 0-10V DC, Ivory

  • 3-button switch
  • Auto ON/Auto OFF operation
  • Pilot Light
  • Single Gang Design

Product details

General

Catalog Number

DSL010I

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Series

  • Dual
  • Ultrasonic
  • Passive Infrared

Style

Low Voltage Dimming Switches

Type

Accessories

UPC

783585565026

Electrical Ratings

Voltage Rating

24 VDC

Voltage Rating Description

24V DC

Logistics

Carton Quantity

10 EA