Brand: Hubbell Wiring Device-Kellems
Catalog ID: DSL010LA
Catalog Number
DSL010LA
Color
Light Almond
EU RoHS Indicator
Contact Manufacturer
Series
Style
Low Voltage Dimming Switches
Type
Accessories
UPC
783585565019
Voltage Rating
24 VDC
Voltage Rating Description
24V DC
Carton Quantity
10 EA