Brand: Hubbell Wiring Device-Kellems
Catalog ID: DSC010LA
Catalog Number
DSC010LA
Color
Light Almond
EU RoHS Indicator
Contact Manufacturer
Series
Style
Low Voltage Dimming Switches
Type
Accessories
UPC
783585565064
Voltage Rating
24 VDC
Voltage Rating Description
24V DC
Carton Quantity
10 EA