HUBBELL WIRING DEVICE-KELLEMS
WBP_DSC010W_PRODIMAGE
WBP_DSC010W_PRODIMAGE

Switches and Lighting Control, DimmingSwitch, Low Voltage, Latching Combo, 0-10V DC, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

DSC010W

Switches and Lighting Control, DimmingSwitch, Low Voltage, Latching Combo, 0-10V DC, White

  • 4-button switch
  • Bi-level lighting & partial ON operation
  • Pilot Light
  • Single Gang Design

Product details

General

Catalog Number

DSC010W

Color

White

EU RoHS Indicator

Contact Manufacturer

Series

  • Dual
  • Ultrasonic
  • Passive Infrared

Style

Low Voltage Dimming Switches

Type

Accessories

UPC

783585565088

Electrical Ratings

Voltage Rating

24 VDC

Voltage Rating Description

24V DC

Logistics

Carton Quantity

10 EA