HUBBELL WIRING DEVICE-KELLEMS
WBP_HAP3_PRODIMAGE
WBP_HAP3_PRODIMAGE
WBP_AHP1600WRP_App-3_PRODIMAGE
Discontinued

Switches and Lighting Control, Occupancy Sensor, NV2 Adapter Plate for AHP1600 Series, Plastic

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HAP3

Switches and Lighting Control, Occupancy Sensor, NV2 Adapter Plate for AHP1600 Series, Plastic

MAXX™ Harsh Environment Sensing Devices are designed to withstand these harsh environments manufactured with cold and heat resistant components. These sensors tolerate extremes of weather and applications. MAXX™ products provide users with methods to reduce energy usage in harsh environments where other commercial grade products can’t.

Product details

General

Catalog Number

HAP3

Color

Gray

EU RoHS Indicator

No

Operating Temperature

-40°F to 149°F (-40°C to 65°C)

Series

Wall Mount

Type

Accessories

UPC

783585256153

Electrical Ratings

Voltage Rating

24 VDC

Voltage Rating Description

24V DC

Certifications And Compliance

Nema Rating

NEMA 4X

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

8