HUBBELL WIRING DEVICE-KELLEMS
WBP_DHAP_PRODIMAGE
WBP_DHAP_PRODIMAGE
Discontinued

Switches and Lighting Controls, Daylight Control, Sensor, Atrium Photocell

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

DHAP

Switches and Lighting Controls, Daylight Control, Sensor, Atrium Photocell

  • 24V DC, atrium photocell
  • Light-sensitivity range of 200–2500 foot-candles

Product details

General

Application

For use with DHCM and CU series control units.

Catalog Number

DHAP

Color

White

EU RoHS Indicator

No

Photocell

Yes

Series

Indoor

Style

Photocell

UPC

783585158563

Electrical Ratings

Voltage Rating

24 VDC

Voltage Rating Description

24V DC