HUBBELL WIRING DEVICE-KELLEMS
WBP_USB8200AC5_PRODIMAGE
WBP_USB8200AC5_PRODIMAGE
Discontinued

USB Charger Duplex Receptacle, HospitalGrade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, 1) 5A "C" USB and "A"Ports, Brown

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

USB8200AC5

USB Charger Duplex Receptacle, HospitalGrade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, 1) 5A "C" USB and "A"Ports, Brown

USB Charger Receptacles and Outlets - More Ways to Charge Faster with Hubbell’s line of USB Chargers, available in Type-C, Combination Type A&C or the legacy Type A, all with a USB high power output of 5 Amp 5 Volt DC. Hubbell’s USB Charger Duplex Receptacle provides both USB and electrical power in a standard single gang opening. Designed to provide maximum charging for portable electronics, the USB ports are capable of charging two tablets simultaneously. The 4 Port and 2 Port Charger Outlet feature a USB port door, which when open enables power. When closed, all power is switched OFF. This eliminates all current flow for a “zero” no-load draw. Buildings looking to provide 100% green efficiency in power delivery will maximize LEED and energy efficient design.

Product details

General

Catalog Number

USB8200AC5

Color

Brown

EU RoHS Indicator

Contact Manufacturer

Number Of Poles

2-Pole

Series

Hospital Grade

Style

Style Line Decorator

Type

One Type A, One Type-C Port

UPC

883778307294

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10