HUBBELL WIRING DEVICE-KELLEMS
Image of NPS263LA WALLPLATE 3G DEC SNAP-ON, LT ALM
Image of NPS263LA WALLPLATE 3G DEC SNAP-ON, LT ALM
Image of NPS263LA WALLPLATE 3G DEC SNAP-ON, LT ALM
Image of NPS263LA WALLPLATE 3G DEC SNAP-ON, LT ALM
+2
Image of NPS263LA WALLPLATE 3G DEC SNAP-ON, LT ALM

WALLPLATE 3G DEC SNAP-ON, LT ALM

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NPS263LA

WALLPLATE 3G DEC SNAP-ON, LT ALM

More Style In a Snap - Snap-on screwless wallplates offer a clean, elegant look that can be installed in seconds. Screw the mounting sub-plate onto the device and press the snap-on wallplate into place. Snaps securely hold the wallplate to the sub-plate.

  • Clean, elegant look
  • No visible screws
  • Snap-on cover plate completely covers sub-plate eliminating dirt
  • build-up around the edges
  • Adds a finishing touch to any interior

Product details

General

Catalog Number

NPS263LA

Color

Light Almond

EU RoHS Indicator

Contact Manufacturer

Material

Polycarbonate

Number of Gang(s)

3-Gang

Size

Standard

Style

3-Decorator

Type

Snap-On

UPC

883778306310

Logistics

Carton Quantity

25