WBP_WB2_PRODIMAGE
WBP_WB2_PRODIMAGE

Cable Management Hardware, Wall Mount Bracket, Vertical Equipment Mounting, 6 Rack Unit

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

WB6

Cable Management Hardware, Wall Mount Bracket, Vertical Equipment Mounting, 6 Rack Unit

Standard Product

Product details

General

Application
Mounts to Wall
Color
Black
Construction Material - Main
Steel
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Coateded
Mounting Type
12-24 Mounting Hardware
Sub Brand
NextFrame
Type
Wall Mount Bracket
UPC
662620661391

Dimensions

Cubic Capacity
1717.1 cu.in
Depth
11.15 in
Height
8 in
Width
19.25 in

Certifications And Compliance

Industry Standard(s)
UL1863, EIA-310-D

Logistics

Carton Quantity
1
Pallet Quantity
40

Resources and downloads