HUBBELL WIRING DEVICE-KELLEMS
WBP_WSBB23UBK_PRODIMAGE
WBP_WSBB23UBK_PRODIMAGE
WBP_WSBB23UBK_wire_PRODIMAGE
Discontinued

Furniture Connectivity Boxes, Work Surface, Recessed, 1) Power, 1) Data, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

WSBB23UBK

Furniture Connectivity Boxes, Work Surface, Recessed, 1) Power, 1) Data, Black

These Work Surface boxes deliver power and data services above the table and also provide convenience outlets below the table surface. Units can easily be disconnected when tables are moved or stored, providing a flexible electrical and low-voltage infrastructure.

Standard Product

Product details

General

Application - For Use On

Recessed Concealed Service

Catalog Number

WSBB23UBK

Color

Black

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Recessed Concealed Services

Material - Mounting Hardware

Furniture Mount

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

Dimensions - 8.98"L x 5.47"W x 2.97"H

Type

Boxes

UPC

783585315157

Dimensions

Display Size

Standard Sized Product

Conductor Related

Cable Entry

Pre-Wired Cable