HUBBELL WIRING DEVICE-KELLEMS
Image of RCW3I Wall Plates, Snap-On, 3-Gang, 3) Decorator Opening, Ivory
Image of RCW3I Wall Plates, Snap-On, 3-Gang, 3) Decorator Opening, Ivory
Discontinued

Wall Plates, Snap-On, 3-Gang, 3) Decorator Opening, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RCW3I

Wall Plates, Snap-On, 3-Gang, 3) Decorator Opening, Ivory

  • Plate can be installed in seconds
  • Clean elegant look
  • High-impact, self-extinguishing nylon material
  • Smooth, easy to clean finish

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

RCW3I

Color

Ivory

Construction

Molded

Cutout

3) Decorator

EU RoHS Indicator

No

Item Type

Snap-On

Material

Nylon

Material - Mounting Hardware

Snap-On

Number of Gang(s)

3-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Orientation

Vertical Mount

Size

Standard

Specifications

Plate Material - Nylon

Style

Decorator

Type

Snap-On

UPC

883778117213

Dimensions

Display Size

Standard Sized

Thickness

0.13

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

6