HUBBELL WIRING DEVICE-KELLEMS
WBP_WSTA120W_PRODIMAGE
WBP_WSTA120W_PRODIMAGE
WBP_WSTA120LA_PRODIMAGE
WBP_WSTA120W_side-R_PRODIMAGE
+4
WBP_WSTA120GY_PRODIMAGE

Wall SW Programmable Timer with Astronomical Clock, Features, 3-Colors

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

WSTA120

Wall SW Programmable Timer with Astronomical Clock, Features 3-Colors

  • Fully Programmable Schedules
  • Neutral Wire Required
  • Interchangeable Color Cover
  • Compatible with "3-Way" Configuration

Product details

General

Catalog Number

WSTA120

Color

Gray, Light Almond, White

EU RoHS Indicator

Contact Manufacturer

Series

Programmable

Style

Switches

Type

Astronomical

UPC

783585565507

Electrical Ratings

Voltage Rating Description

120 VAC

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

40

Pallet Quantity

1920