HUBBELL WIRING DEVICE-KELLEMS
WBP_hbl7349_PRODIMAGE
WBP_hbl7349_PRODIMAGE

Wallplates and Boxes, Device Accessories, 1-Gang, Adapter Plate, FS/FD Style to Standard Mount, Steel

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL7349

1-Gang Adapter Plate, FS/FD Style to Standard Mount

Standard Product

Product details

General

Catalog Number

HBL7349

Color

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Non-Weatherproof Covers

Knockouts

None

Material

Steel, Zinc Plated

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Gasket - Neoprene
  • Material - Zinc plated steel
  • Mounting Screws - Zinc plated steel

Style

Adapter Plate

Type

Weatherproof Plates

UPC

783585809342

Dimensions

Display Size

1-Gang

Logistics

Carton Quantity

10