WBP_HBL96061_PRODIMAGE
WBP_HBL96061_PRODIMAGE

Wallplates and Boxes, Locking Covers, 1- Gang, 1) Toggle Opening, Mounts onTop of Wallplate, Brushed Brass, All Locks Keyed Differently

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL96061

Brass Locking Cover Plate, One Toggle Opening, All Locks Keyed Alike

Key Locking- All Keys Identical

Product details

General

Color
Construction
Fabricated
EU RoHS Indicator
No
Item Type
Brass Locking Attachment
Knockouts
None
Material
Brass
Material - Mounting Hardware
Vertical Device Mount
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Locking Attachments
Style
Locking Covers
Type
Weatherproof Plates
UPC
783585809588

Dimensions

Dimensions
1.97 in x 1.58 in x 1.16 in
Height
1.16 in
Length
1.97 in
Weight
0.45 lb
Width
1.58 in

Logistics

Carton Quantity
10