HUBBELL WIRING DEVICE-KELLEMS
Image of SP8AL Wallplates and Boxes, Metallic Plates, 1- Gang, 1) Duplex Opening, Standard Size, Almond Painted Steel
Image of SP8AL Wallplates and Boxes, Metallic Plates, 1- Gang, 1) Duplex Opening, Standard Size, Almond Painted Steel
Discontinued

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) Duplex Opening, Standard Size, Almond Painted Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SP8AL

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) Duplex Opening, Standard Size, Almond Painted Steel

  • Non-magnetic and corrosion resistant
  • Finish is lacquer coated to inhibit oxidation
  • Protective plastic film helps to prevent scratches and damage

Product details

General

Catalog Number

SP8AL

Color

Almond

Construction

Stamped

Cutout

1) Duplex

EU RoHS Indicator

No

Item Type

Screw Mount

Material

Steel

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Orientation

Vertical Mount

Series

Accessory

Size

Standard

Specifications

  • Appearance - Powder coat paint
  • Mounting Screws - Steel painted, slotted head
  • Plate Material - Steel
  • Plate Openings - Duplex Receptacle
  • Plate Type - 2-Gang

Style

1-Duplex

Type

Duplex

UPC

883778115073

Dimensions

Display Size

Standard Sized

Thickness

0.03

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10