HUBBELL WIRING DEVICE-KELLEMS
Image of HBL27W76IN Watertight Devices, Accessories, Replacement Interior, 20A 3 Phase 480V, L16-20R, White
Image of HBL27W76IN Watertight Devices, Accessories, Replacement Interior, 20A 3 Phase 480V, L16-20R, White
play
Watertight Products

Watertight Devices, Accessories, Replacement Interior, 20A 3 Phase 480V, L16-20R, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL27W76IN

Watertight Devices, Accessories, Replacement Interior, 20A 3 Phase 480V, L16-20R, White

  • Heat-resistant white Nylon
  • Nickel-plated brass contacts

Product details

General

Catalog Number

HBL27W76IN

EU RoHS Indicator

Contact Manufacturer

Item Type

Watertight Devices 20A Replacement Interior

Number Of Poles

3-Pole

Performance

Environmental - Flammability - UL94 V-2

Type

Interiors

UPC

783585456386

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

3 Phase 480 VAC

Voltage Rating Description

3 Phase 480 VAC

Conductor Related

Number Of Wires

4-Wire

Certifications And Compliance

Industry Standard(s)

Meets NEMA WD-1, WD-6 And ANSI Standards

Nema Rating

L16-20R

Logistics

Carton Quantity

50

Media

Videos

play
Watertight Products