Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL29W75IN
Catalog Number
HBL29W75IN
EU RoHS Indicator
Contact Manufacturer
Item Type
Watertight Devices 30A Replacement Interior
Number Of Poles
3-Pole
Performance
Environmental - Flammability - UL94 V-2
Type
Interiors
UPC
783585456461
Amperage Rating
30 A
Current / Amperage Rating
30 A
Voltage Rating
3 Phase 250 VAC
Voltage Rating Description
3 Phase 250 VAC
Number Of Wires
4-Wire
Industry Standard(s)
Meets NEMA WD-1, WD-6 And ANSI Standards
Nema Rating
L15-30R
Carton Quantity
50