HUBBELL WIRING DEVICE-KELLEMS
Image of HBL6700 Watertight Devices, Accessories, Weather Protective Lift Cover, Yellow, For use with locking 20A receptacles
Image of HBL6700 Watertight Devices, Accessories, Weather Protective Lift Cover, Yellow, For use with locking 20A receptacles
play
Watertight Products

Watertight Devices, Accessories, Weather Protective Lift Cover, Yellow, For use with locking 20A receptacles

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6700

Watertight Devices, Accessories, Weather Protective Lift Cover, Yellow, For use with locking 20A receptacles

  • Impact resistant PBT cover plate
  • Stainless steel hinge spring and pin
  • Thermoplastic elastomer seal

Product details

General

Catalog Number

HBL6700

Color

Yellow

EU RoHS Indicator

Contact Manufacturer

Item Type

Weather Protective Lift Cover

Performance

  • Environmental - Flammability - UL94 V-0
  • Environmental - UV resistance - All exposed materials are UV stabilized
  • Environmental - Moisture Resistance - UL Listed 3R, 3RX, 4X, 12
  • Environmental - Operating Temperatures - -40°C (without impact) to +60°C continuous

Type

Lift Covers

UPC

783585456508

Dimensions

Dimensions

4.56 in x 3.10 in x 1.20 in

Height

1.2 in

Length

4.56 in

Width

3.1 in

Certifications And Compliance

Industry Standard(s)

Meets NEMA WD-1, WD-6 And ANSI Standards

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

20

Media

Videos

play
Watertight Products