HUBBELL WIRING DEVICE-KELLEMS
WBP_HBLI45123GF215M1_PRODIMAGE
WBP_HBLI45123GF215M1_PRODIMAGE
play
inREACH Industrial and Industrial Weatherproof Cord Reels
play
inREACH Cord Reel Drop Ceiling Enclosure

White Industrial Reel with Black Portable Outlet Box, GFCI Module and (2) 15A Duplex Receptacles, UL Type 1, 45 Ft, #14/3 SJO, 15 A, 125 VAC

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLI45143GF215M1

White Industrial Reel with Black Portable Outlet Box, GFCI Module and (2) 15A Duplex Receptacles, UL Type 1, 45 Ft, #14/3 SJO, 15 A, 125 VAC

InREACH™ Industrial and Industrial Weatherproof Cord Reels - Hubbell’s newly redesigned inREACH™ Industrial and Industrial Weatherproof Cord Reels improve existing user safety and maximize efficiency by managing cord and power in a safe and organized manner, while also meeting the most demanding industrial environments needs for years with little to no maintenance. inREACH™ Industrial and Industrial Weatherproof Cord Reels are listed to UL 355 and CSA, C22.2 No. 308 with a durable, lightweight low profi le cast aluminum construction. inREACH™ Reels also feature a newly designed mounting plate that allows for a quick easy installation on any surface.

  • Durable, Corrosion Resistant Cast Aluminum Construction
  • UL Type 1
  • Multi-Position Guide Arm can be mounted in two different positions
  • Positive Latch mechanism automatically maintains desired cord length
  • Ratchet Lock can be disengaged in field for constant tension applications

Product details

General

Cable Length

45 Ft

Cable Type

#14/3 SJO

Catalog Number

HBLI45143GF215M1

EU RoHS Indicator

Contact Manufacturer

Series

inREACH Industrial

Style

Four Outlets and GFCI

Type

Reel With Duplex Receptacle(s)

UPC

783585669151

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

125 VAC

Conductor Related

Number Of Wires

3-Wire

Resources and downloads

Videos

play
inREACH Industrial and Industrial Weatherproof Cord Reels
play
inREACH Cord Reel Drop Ceiling Enclosure