WBP_HBTNSCTRS12_PRODIMAGE
WBP_HBTNSCTRS12_PRODIMAGE
WBP_HBTNSCLGS12_Step-5_PRODIMAGE
WBP_HBTNSCLGS12_Step-4_PRODIMAGE
+4
WBP_HBTNSCLGS12_Step-2_PRODIMAGE
Discontinued

Wire Basket Tray, No Splice Center Support, 6" Tray, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBTNSCTRS6BK

Wire Basket Tray, No Splice Center Support, 6" Tray, Black

Hubbell Wiring Systems offers a comprehensive Wire Basket Tray System to handle every application. From pre-galvanized solutions for commercial controlled interior environments to stainless steel versions for industrial applications such as food processing, marine and highly corrosive environments. Hubbell also features labor savings options including No-Splice supports which also reduce material cost and preformed fittings which offer tremendous productivity enhancement to the installer by eliminating field cuts that are required when fittings are configured in the field. Hubbell also offers painted trays in virtually any color needed. The painted tray is masked to reduce on-site paint removal saving time and money. Hubbell Wire Basket Tray Systems are available in overhead and raised floor designs. Complete shipments, job site location palletization and markings, and product customization make Hubbell the choice for every wire basket tray installation.

Product details

General

Color
Black
EU RoHS Indicator
Contact Manufacturer
Type
Center, No Splice
UPC
783585483269

Dimensions

Width
6 in