HUBBELL WIRING DEVICE-KELLEMS
WBP_ZB422S2C16W4P_PRODIMAGE
WBP_ZB422S2C16W4P_PRODIMAGE
WBP_ZB422S2C16W4P_open_PRODIMAGE

2.0 Zone Boxes, 422, 3+1 Wiring Configuration, (2) Output Whips, (4) Circuit, (4) Circuit per Whip, Terminal Block

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

ZB422S3C8W2TM

Raised Access Floorboxes, CONNEXION Zone Distribution System, 2.0 Zone Boxes, 422, 3+1 Wiring Configuration, (2) Output Whips, (4) Circuit, (4) Circuit per Whip, Terminal Block

Zone distribution Boxes are the core of the Connexion 2.0 system. They serve as the main interface between the conventionally connected electrical system and the labor saving Connexion 2.0 system. With a large array of knock outs, they can accept most conduit sizes when run from the circuit breaker panel. They also accept labor saving Homerun cables as part of the Connexion 2.0 system. With depth of 3 inches, the zone boxes will fit in almost any raised flooring system. Custom configurations are also available. Contact Hubbell Wiring Systems for ordering information.

Standard Product

Product details

General

Application

For Use in Raised Access Floors

Application - For Use On

Raised Access

Catalog Number

ZB422S3C8W2TM

Color

Metallic

Construction

Fabricated

EU RoHS Indicator

Contact Manufacturer

Material

Composite

Series

Zone Distribution

Sub Brand

Connexions Zone Distribution System

UPC

783585526072

Dimensions

Dimensions

12.5 in x 12.5 in x 3 in

Height

3 in

Length

12.5 in

Width

12.5 in

Certifications And Compliance

Industry Standard(s)

cULus