Brand: Hubbell Wiring Device-Kellems
Catalog ID: IDEV0020
Catalog Number
IDEV0020
Type
Switch
UPC
852931005810
Depth
0.31 in
Height
4.33 in
Width
1.97 in
Current / Amperage Rating
5.4 mA
Voltage Rating
3 VDC
Standards - RoHS Compliance Status
CM
Carton Quantity
10