HUBBELL WIRING DEVICE-KELLEMS
Image of NSOBX10 netSELECT Cabinet, 10" H, With Hinged Door, White
Image of NSOBX10 netSELECT Cabinet, 10" H, With Hinged Door, White
Image of NSOBX10 netSELECT Cabinet, 10" H, With Hinged Door, White
Image of NSOBX10 netSELECT Cabinet, 10" H, With Hinged Door, White
Image of NSOBX10 netSELECT Cabinet, 10" H, With Hinged Door, White
Discontinued

netSELECT Cabinet, 10" H, With Hinged Door, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NSOBX10

netSELECT Cabinet, 10" H, With Hinged Door, White

  • Flush or surface mount enclosure
  • Integral trim ring hides rough-in hole in sheet rock
  • Hinged cover can be mounted to swing from either side

Product details

General

Catalog Number

NSOBX10

Color

EU RoHS Indicator

Yes

Item Type

Small Network Enclosure

Size

10"

Specifications

  • Depth - 4.08” (104)
  • Finish - White, powder coat
  • Height - 11.55” (293)
  • Material - 20-18 gauge steel
  • No. of Module - 3
  • Width - 15.65” (398)

Type

Network Enclosures

UPC

883778503689

Dimensions

Thickness

0.0781

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed

Logistics

Carton Quantity

4