HUBBELL WIRING DEVICE-KELLEMS
Image of NSOBXP28 netSELECT Cabinet, 28" H, With Vented Door
Image of NSOBXP28 netSELECT Cabinet, 28" H, With Vented Door
Image of NSOBXP28 netSELECT Cabinet, 28" H, With Vented Door
Image of NSOBXP28 netSELECT Cabinet, 28" H, With Vented Door

netSELECT Cabinet, 28" H, With Vented Door

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NSOBXP28

netSELECT Cabinet, 28" H, With Vented Door

  • WIFI Transparent Non-Metallic Construction
  • Hinged Cover Incorporates Trim Ring and Can Open Left or Right
  • Horizontal And Vertical Module Mounting Holes For Maximum Flexibility
  • Recommended Module Unit Capacity: 11
  • Optional Lock Kit Available

Product details

General

Application

  • Wall Mount Network Enclosures

Catalog Number

NSOBXP28

Color

White

Construction Material - Main

High-Impact Thermoplastic

EU RoHS Indicator

Contact Manufacturer

Finish Type

Satin

Series

NSO

Size

30 x 17.5 x 4.35

Style

Non-Metallic

Sub Brand

Cabinets

Type

NetSelect

UPC

883778506505

Dimensions

Cubic Capacity

2131.5 cu.in

Depth

4.35 in

Height

28 in

Width

17.5 in

Certifications And Compliance

Industry Standard(s)

UL 1863

Logistics

Carton Quantity

1

Pallet Quantity

27