Brand: Hubbell Wiring Device-Kellems
Catalog ID: NSOBXP42
Application
Wall Mount Network Enclosures
Catalog Number
NSOBXP42
Color
White
Construction Material - Main
High-Impact Thermoplastic
EU RoHS Indicator
Contact Manufacturer
Finish Type
Satin
Series
NSO
Size
45.1 x 17.5 x 4.35
Style
Non-Metallic
Sub Brand
Cabinets
Type
NetSelect
UPC
883778506628
Cubic Capacity
3197.25 cu.in
Depth
4.35 in
Height
42 in
Width
17.5 in
Industry Standard(s)
UL 1863
Carton Quantity
1
Pallet Quantity
16