HUBBELL WIRING DEVICE-KELLEMS
Image of HBL106SPFR 100 Amp 250V Yellow, Female Panel Mount, Double Set Screw Stage Pin Device
Image of HBL106SPFR 100 Amp 250V Yellow, Female Panel Mount, Double Set Screw Stage Pin Device

100 Amp 250V Yellow, Female Panel Mount, Double Set Screw Stage Pin Device

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL106SPFR

100 Amp 250V Yellow, Female Panel Mount, Double Set Screw Stage Pin Device

Hubbell Stage Pin devices were designed in collaboration with industry experts, resulting in the most user friendly, highest performing devices in the industry. Stage Pin devices exemplify Hubbell's commitment to always improve our products. Hubbell stage pin devices feature a removable sleeve that is highly heat stable and heat resistant. It does not allow the heat generated at the connection to negatively impact the device. Like phenolic devices of the past, this modern innovation will provide for a cool running device that is simple and convenient to wire.

  • Lightweight, Impact Resistant, Easy to Wire

Product details

General

Application

Stage and Studio Lighting and Power Distribution

Catalog Number

HBL106SPFR

Color

Yellow

Contact

Brass

EU RoHS Indicator

Contact Manufacturer

Material - Body

Thermoplastic

Mounting Type

Female Panel Mount

Style

Double Set Screw

Termination Type

Double Set Screw

Type

Panel Mount

UPC

783585578491

Electrical Ratings

Amperage Rating

100 A

Current / Amperage Rating

100 A

Voltage Rating Description

250 V

Certifications And Compliance

Industry Standard(s)

  • UL Listed
  • CSA
  • ESTA

Logistics

Carton Quantity

10