HUBBELL WIRING DEVICE-KELLEMS
Image of CEXT111MFL01 2.0 Extender Cables, 111 Family, Male/Female Connection, 1' Length

2.0 Extender Cables, 111 Family, Male/Female Connection, 1' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CEXT111MFL01

Raised Access Floorboxes, CONNEXION Zone Distribution System, 2.0 Extender Cables, 111 Family, Male/Female Connection, 1' Length

  • CONNEXION 2.0 Extender Cable
  • 111 Wiring Configuration
  • Male (power "IN") / Female (power "OUT") Ends Allowing Them to be Connected in the Field as Needed

Product details

General

Application

For Use in Raised Access Floors

Application - For Use On

Raised Access

Catalog Number

CEXT111MFL01

Color

Metallic

Construction

Fabricated

EU RoHS Indicator

Contact Manufacturer

Material

Composite

Mounting Method

Access Floor

Series

Zone Distribution

Sub Brand

Connexions Zone Distribution System

Type

2.0 Extender Cable

UPC

783585526607

Dimensions

Length

12 in

Certifications And Compliance

Industry Standard(s)

cULus