HUBBELL WIRING DEVICE-KELLEMS
Image of CEXT111MFL25 2.0 Extender Cables, 111 Family, Male/Female Connection, 25' Length
Buy America(n) Qualified

2.0 Extender Cables, 111 Family, Male/Female Connection, 25' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CEXT111MFL25

Raised Access Floorboxes, CONNEXION Zone Distribution System, 2.0 Extender Cables, 111 Family, Male/Female Connection, 25' Length

  • CONNEXION 2.0 Extender Cable
  • 111 Wiring Configuration
  • Male (power "IN") / Female (power "OUT") Ends Allowing Them to be Connected in the Field as Needed

111 Family, Male/Female Connection

Product details

General

Application

For Use in Raised Access Floors

Application - For Use On

Raised Access

Catalog Number

CEXT111MFL25

Color

Metallic

Construction

Fabricated

EU RoHS Indicator

Contact Manufacturer

Material

Composite

Mounting Method

Access Floor

Series

Zone Distribution

Sub Brand

Connexions Zone Distribution System

Type

2.0 Extender Cable

UPC

783585526652

Dimensions

Length

300 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

cULus