HUBBELL WIRING DEVICE-KELLEMS
Image of PWFBMP3R 2, 4, & 6-Gang Series, Pre-Wired Device Plate, (3)20A Pre-Wired Receptacles, 1 Circuit, 8" Leads
Image of PWFBMP3R 2, 4, & 6-Gang Series, Pre-Wired Device Plate, (3)20A Pre-Wired Receptacles, 1 Circuit, 8" Leads

2, 4, & 6-Gang Series, Pre-Wired Device Plate, (3)20A Pre-Wired Receptacles, 1 Circuit, 8" Leads

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PWFBMP3R

Concrete, Access, Wood Concrete, Access, Wood Floorboxes, Recessed, 2, 4, & 6-Gang Series, Pre-Wired Device Plate, (3)20A Pre-Wired Receptacles, 1 Circuit, 8" Leads

  • Plate for Use in SystemOne 2, 4 & 6-Gang Recessed Floorboxes
  • Device Plate with (3)5-20 Pre-Wired Receptacles
  • 1 Circuit
  • 8" Leads

Product details

General

Application

For Use in Recessed Floor Box

Application - For Use On

Concrete; Raised Access; Wood

Catalog Number

PWFBMP3R

Color

Steel Plate Black Receptacles

Cover Shape

Rectangle; Round

EU RoHS Indicator

Contact Manufacturer

Mounting Method

Mounts to Box

Mounting Type

(1) Screw Mount

Sub Brand

Recessed Concrete/Access Floor Boxes

Type

Plate With Devices

UPC

783585695075

Dimensions

Length

5.01 in

Width

2.04 in

Certifications And Compliance

Industry Standard(s)

cULus

Logistics

Carton Quantity

20

Pallet Quantity

2520