HUBBELL WIRING DEVICE-KELLEMS
Image of PT2X2SFBRS 2x2 Flush Duplex Series, Service Fitting, Brass Finish
Image of PT2X2SFBRS 2x2 Flush Duplex Series, Service Fitting, Brass Finish

2x2 Flush Duplex Series, Service Fitting, Brass Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT2X2SFBRS

Fire-Rated Poke-Through 2x2 Flush Duplex Series, Service Fitting

  • Top Service Fitting with Prewired 20A Duplex Receptacle
  • 2-Installed Cat 6 Hubbell Xcelerator Jacks
  • Non-metallic Cover with Brushed Brass Flange

Product details

General

Application - For Use On

Carpet

Catalog Number

PT2X2SFBRS

Color

EU RoHS Indicator

No

Finish Type

Brass

Item Type

3" Fire-Rated Poke Through Component

Knockouts

Duplex Flip Covers

Material - Mounting Hardware

Mounting Hardware Included

Number Of Outlets

(1) Prewired 20A Duplex Receptacle; (2) Installed Cat 6 Jacks

Style

FRPT Fittings

UPC

783585531953

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity

10

Resources and downloads