HUBBELL WIRING DEVICE-KELLEMS
Image of HBL842 4-11/16 in. Square Cover, 1-Gang, 1-1/4 in. Raised
Image of HBL842 4-11/16 in. Square Cover, 1-Gang, 1-1/4 in. Raised
Image of HBL842 4-11/16 in. Square Cover, 1-Gang, 1-1/4 in. Raised

4-11/16 in. Square Cover, 1-Gang, 1-1/4 in. Raised

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL842

Wall Boxes, 4-11/16 in. Square Cover, 1-Gang, 1-1/4 in. Raised

  • 1-1/4" Raised
  • Mounting capacity for switches, duplex, GFCI, Surge, and USB receptacles
  • Made from zinc, pre-coated, steel
  • 9.5.0 cu. in. capacity

Standard Product

Product details

General

Accessory Type

Mud Rings

Application

Flush mount in wall

Catalog Number

HBL842

Color

Natural

Construction Material - Main

Pre Galvanzied Steel

Material

Pre Galvanized Steel

Sub Brand

Wall Boxes

Type

Accessories

UPC

783585697383

Certifications And Compliance

Certified Listed

cULus Listed

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

25

Resources and downloads