HUBBELL WIRING DEVICE-KELLEMS
Image of CSRFKIT 50A Twist-Lock®, CORD CLAMP KIT, RFID
Image of CSRFKIT 50A Twist-Lock®, CORD CLAMP KIT, RFID
Discontinued

50A Twist-Lock®, CORD CLAMP KIT, RFID

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CSRFKIT

50A Twist-Lock®, CORD CLAMP KIT, RFID.

  • Industrial Duty, Imbedded RFID tags
  • Reverse compatiable with existing wiring devices
  • Industry best read strength allows for bulk scanning

Product details

General

Catalog Number

CSRFKIT

EU RoHS Indicator

Contact Manufacturer

Number Of Poles

2 Pole, 3 Pole

Type

Device

UPC

783585567082

Electrical Ratings

Current / Amperage Rating

50 A

Voltage Rating

  • 125 V
  • 250 V
  • 480 VAC
  • 125/250 V
  • 3Ø 250 VAC
  • 3Ø 480 V

Conductor Related

Number Of Wires

3- Wire, 4-Wire

Logistics

Carton Quantity

20