HUBBELL WIRING DEVICE-KELLEMS
Image of AFBS1R6FFCVRBLK 6" Furniture Feed Series, Cover Assembly, Black Powder Coat Finish
Image of AFBS1R6FFCVRBLK 6" Furniture Feed Series, Cover Assembly, Black Powder Coat Finish

6" Furniture Feed Series, Cover Assembly, Black Powder Coat Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AFBS1R6FFCVRBLK

Raised Access or Wood Floorboxes, 6" Furniture Feed Series, Cover Assembly, Black Powder Coat Finish

  • Surface Style Cover
  • (1) 2" Conduit Hub and (1) ¾" Conduit Hub
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant

Product details

General

Application

For Use with Raised Access Floor Boxes

Application - For Use On

Raised Access; Wood

Catalog Number

AFBS1R6FFCVRBLK

Color

Black Powder Coat

Construction

Cast Aluminum

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Material

Composite

Mounting Method

Mounts to Box

Mounting Type

(3) Screw Mount

Series

Recessed Furniture Feed - AFB Series

Size

6 Inch Round

Sub Brand

Raised Access/Wood Recessed Floor Boxes

Type

Furniture Feed Access Floor Box Cover

UPC

783585545103

Dimensions

Length

7.5 in

Width

7.5 in

Conductor Related

Cable Entry

Threaded Hubs

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514

Logistics

Carton Quantity

12