HUBBELL WIRING DEVICE-KELLEMS
Image of FB10MPX 8/10-Gang Series, Mounting Plate, Replacement Spacer Around Wire-way
Image of FB10MPX 8/10-Gang Series, Mounting Plate, Replacement Spacer Around Wire-way
play
SystemOne Recessed Floor Boxes

8/10-Gang Series, Mounting Plate, Replacement Spacer Around Wire-way

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FB10MPX

Concrete, Access, Wood Floorboxes, Recessed, 8/10-Gang Series, Mounting Plate, Replacement Spacer Around Wire-way

  • Plate for Use in SystemOne 10-Gang Recessed Floorboxes
  • Replacement Spacer Around Wire-way

Product details

General

Application

For Use in Recessed Floor Box

Application - For Use On

Concrete; Raised Access

Catalog Number

FB10MPX

Color

Metallic

Construction

Stamped

Cover Shape

Rectangle; Round

Cover Type

Rectangle; Round

EU RoHS Indicator

Contact Manufacturer

Material

Pre Galvanized Steel

Mounting Method

Mounts to Box

Mounting Type

Screw Mount

Series

  • Recessed - CFB Series
  • Recessed Rectangular - AFB Series

Size

10-Gang

Sub Brand

Recessed Concrete/Access Floor Boxes

Type

10-Gang Recessed Floor Box Mounting Plates

UPC

783585540900

Dimensions

Length

1.41 in

Certifications And Compliance

Industry Standard(s)

cULus

Logistics

Carton Quantity

15

Media

Videos

play
SystemOne Recessed Floor Boxes