HUBBELL WIRING DEVICE-KELLEMS
Image of AP2I Abandonment Plate, 3", Ivory

Abandonment Plate, 3", Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AP2I

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, Abandonment Plate, 3", Ivory

  • Flush Abandonment Plate
  • For use with PT7FSD, PT73SD or PT71SD Only
  • Maintains Fire-Rating
  • Ivory

Standard Product

Product details

General

Accessory Type

Abandonment Plates

Application - For Use On

Carpet/Tile

Catalog Number

AP2I

Color

Construction

Fabricated

EU RoHS Indicator

No

Finish Type

Ivory

Item Type

Abandonment

Knockouts

Blank

Material - Mounting Hardware

Mounting Hardware Included

OEM Brand Name

Hubbell Wiring Device-Kellems

Style

Accessories

UPC

783585882154

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Resources and downloads