HUBBELL WIRING DEVICE-KELLEMS
Image of HBL61CM54 Adapter, Marine, Molded, Straight Blade, Yellow
Image of HBL61CM54 Adapter, Marine, Molded, Straight Blade, Yellow
Image of HBL61CM54 Adapter, Marine, Molded, Straight Blade, Yellow

Adapter, Marine, Molded, Straight Blade, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL61CM54

Adapter, Marine, Molded, Straight Blade

  • Marine
  • Molded
  • Straight Blade
  • Yellow

Product details

General

Application

Straight Adapter

Catalog Number

HBL61CM54

Color

Yellow

EU RoHS Indicator

No

Insulation

Insulated Body

Item Type

Adapters

Material

Composite

Number Of Pins

Male- 15A 125V Straight Blade

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Performance

Environmental - Moisture Resistance - IP55 Suitability

Receptacle Type

Female- 50A 125V Twist-Lock®

Specifications

  • Adapter Style - Straight (Pig Tail)
  • Female End Rating - 50A 125V, 2P3W Twist-Lock®
  • Male End Rating - 15A 125V, 2P3W Straight Blade
  • Poles and Wires - 2 Pole, 3 Wire Grounding
  • Product Type - Adapters

UPC

783585808611

Electrical Ratings

Amperage Rating

50 A

Current / Amperage Rating

50 A

Current Rating

50 A

Voltage Rating

125 VAC

Wattage

6250

Logistics

Carton Quantity

1