HUBBELL WIRING DEVICE-KELLEMS
Image of LDD424 Aluminum Ladder Accessory, Vertical Outside Divider, 4" Height, 24" Radius
Image of LDD424 Aluminum Ladder Accessory, Vertical Outside Divider, 4" Height, 24" Radius

Aluminum Ladder Accessory, Vertical Outside Divider, 4" Height, 24" Radius

Brand: Hubbell Wiring Device-Kellems

Catalog ID: LDD424

Aluminum Ladder Accessory, Vertical Outside Divider, 4" Height, 24" Radius

  • For use indoors and also outside in harsh environments
  • Full line of accessories to complete the project installation

Product details

General

Application

Divider-Vertical Outside

Catalog Number

LDD424

Finish Type

6063 T6

Material

Aluminum

Type

Divider-Vertical Outside

UPC

783585630977

Dimensions

Depth

4 in

Height

4 in

Certifications And Compliance

Industry Standard(s)

cULus, NEMA VE1

Resources and downloads