HUBBELL WIRING DEVICE-KELLEMS
Image of 24GEXTENDCAP2PK CFB2G & CFB4G Rectangular Series, 1/2" Pre-pour Extension Caps, 2 Pack
Image of 24GEXTENDCAP2PK CFB2G & CFB4G Rectangular Series, 1/2" Pre-pour Extension Caps, 2 Pack
play
SystemOne Recessed Floor Boxes

CFB2G & CFB4G Rectangular Series, 1/2" Pre-pour Extension Caps, 2 Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 24GEXTENDCAP2PK

Concrete Floors, Recessed, CFB2G & CFB4G Rectangular Series, 1/2" Pre-pour Extension Caps, 2 Pack

  • Concrete Rectangular Floorbox Pre-pour ½" Extension Caps
  • Stack Only Two Per Box
  • High Visibility Yellow
  • Ships Two Per Pack

Product details

General

Application

For Use with Concrete Floor Boxes

Catalog Number

24GEXTENDCAP2PK

Color

Yellow

Construction

PVC

Construction Material - Main

2 Meunt

Cover Shape

Rectangle

EU RoHS Indicator

Contact Manufacturer

Material

Thermoplastic

Mounting Method

Mounts to Metallic Concrete Cover

Mounting Type

(4) Tab Mount

Number of Gang(s)

2 or 4-Gang

Size

Standard Sized Product

Sub Brand

Recessed Concrete Floor Boxes

Type

1/2" Prepour Concrete Extension Caps

Typical Application

Pre-concrete Pour

UPC

783585547398

Dimensions

Length

10.67 in

Width

6.19 in

Certifications And Compliance

Industry Standard(s)

UL 514

Logistics

Carton Quantity

24

Media

Videos

play
SystemOne Recessed Floor Boxes