HUBBELL WIRING DEVICE-KELLEMS
Image of 24GTCVRBRZC CFB2G & CFB4G Rectangular Series, Flush Cover Assembly, Bronze Powder Paint Finish with Floor Insert
Image of 24GTCVRBRZC CFB2G & CFB4G Rectangular Series, Flush Cover Assembly, Bronze Powder Paint Finish with Floor Insert
play
SystemOne Recessed Floor Boxes
Image of 24GTCVRBRZC CFB2G & CFB4G Rectangular Series, Flush Cover Assembly, Bronze Powder Paint Finish with Floor Insert
+3
Image of 24GTCVRBRZC CFB2G & CFB4G Rectangular Series, Flush Cover Assembly, Bronze Powder Paint Finish with Floor Insert

CFB2G & CFB4G Rectangular Series, Flush Cover Assembly, Bronze Powder Paint Finish with Floor Insert

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 24GTCVRBRZC

Concrete Floors, Recessed, CFB2G & CFB4G Rectangular Series, Flush Cover Assembly, Bronze Powder Paint Finish with Floor Insert

  • Flush Style with Cover Insert
  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • Two Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant

Product details

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

24GTCVRBRZC

Color

Bronze Powder Coat

Construction

Cast Aluminum

Cover Shape

Rectangle

Cover Type

Rectangle

EU RoHS Indicator

Contact Manufacturer

Finish Type

Bronze

Material

Cast Aluminum

Mounting Method

Mounts to Box

Mounting Type

(4) Screw Mount

Number of Gang(s)

2-Gang

Series

Recessed - CFB Series

Size

2-Gang;4-Gang

Sub Brand

Recessed Concrete Floor Boxes

Type

Recessed Concrete Floor Box Cover w/ Insert

Type of Use

Tile/ Flush

Typical Application

Tile/ Flush

UPC

783585527093

Dimensions

Length

10.69 in

Width

6.19 in

Conductor Related

Cable Entry

(2) Egress Doors

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514

Media

Videos

play
SystemOne Recessed Floor Boxes