HUBBELL WIRING DEVICE-KELLEMS
Image of CFBS1R8FF4GDIVKIT CFB4G Round Series, 8" Furniture Feed Cover Dividing Kit

CFB4G Round Series, 8" Furniture Feed Cover Dividing Kit

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFBS1R8FF4GDIVKIT

SystemOne Recessed 4-Gang 8" Round Floor Box Cover Dividing Kit, For Use in Concrete Floors.

  • Required For Multi-Service with CFBS1R8FFCVRxx Furniture Feed Covers
  • For Use with CFB4G Series Round Cover Floorboxes
  • Purchased Separately
  • Maintains Separation between Line and Low Voltage Wiring

Includes Dividers and Blank Covers for Dynamic Installations

Product details

General

Application

  • For Use with Concrete Floor Boxes

Application - For Use On

Carpet/Tile

Catalog Number

CFBS1R8FF4GDIVKIT

Color

Natural

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Material

Pre Galvanized Steel

Mounting Method

Mounts in Box and to Cover

Mounting Type

Screw Mount

Sub Brand

Recessed Concrete Floor Boxes

Type

8" Round Furniture Feed Floor Box Cover

Type of Use

Furniture Feed

Typical Application

Furniture Feed

UPC

783585590875

Certifications And Compliance

Industry Standard(s)

cULus