HUBBELL WIRING DEVICE-KELLEMS
Image of RCD308AL COMBO, 15A 3W RKR, 15A 125V RCPT, AL
Image of RCD308AL COMBO, 15A 3W RKR, 15A 125V RCPT, AL
Discontinued

COMBO, 15A 3W RKR, 15A 125V RCPT, AL

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RCD308AL

COMBO, 15A 3W RKR, 15A 125V RCPT, AL

  • Smooth, quiet rocker
  • Low profile, less than 1 inch deep
  • Self-grounding feature is standard

Product details

General

Action

Snap Switch

Actuator

Rocker

Application

Residential

Catalog Number

RCD308AL

Contact Configuration

Two Position

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Contact Manufacturer

Item Type

Decorator Switch and Receptacle Combo Devices

Material - Mounting Hardware

Mounting Screws

Number Of Poles

1) Three Way

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Cycles

30,000 Minimum

Operating Temperature

Max Continuous- 60 Degrees C, Minimum- -20 Without Impact

UPC

883778110573

Dimensions

Display Size

Standard Size

Electrical Ratings

Amperage Rating

15 A

Connectivity

Side Wired

Contact Rating

15A

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

125 VAC

Wattage

1875

Logistics

Carton Quantity

10

Resources and downloads