HUBBELL WIRING DEVICE-KELLEMS
Image of HBL16PB Cord and Cable Reels, Pivot Base, For 16" Weatherproof Reel, Yellow
Image of HBL16PB Cord and Cable Reels, Pivot Base, For 16" Weatherproof Reel, Yellow
Buy America(n) Qualified

Cord and Cable Reels, Pivot Base, For 16" Weatherproof Reel, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL16PB

Cord and Cable Reel Pivot Base, for 16" Weatherproof Reel

  • Steel construction with yellow powder coat finish

Product details

General

Application

  • For 16" Reels

Catalog Number

HBL16PB

Color

Construction

Steel

Duty

Heavy Duty

EU RoHS Indicator

No

Item Type

Pivot Base

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Environment - Enclosure Type - Type 4X enclosure, CAN/CSA - C22.2 No. 21
  • Environment - Operation - Dry, indoor and wet and damp outdoor non-hazardous location

Series

Heavy Duty Industrial

Specifications

Weight Lbs. (kg) - 13 (5.9)

Style

Pivot Base

Type

Accessory

UPC

783585209401

Conductor Related

Nema Color

Yellow

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

UL 355 and CSA, C22.2 No. 21

Logistics

Carton Quantity

1